IESNA:LM-63-2002
[TEST]P1055800
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-H775D850-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1212
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 23.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1035.3 1025.6 1020.2 1012.7 1000.9 984.8 967.6 948.3 924.6 899.9
873.1 843 811.9 778.6 745.3 709.9 674.4 637.9 598.2 560.6
521.9 483.3 445.7 407 368.4 329.7 290 249.1 210.5 171.8
135.3 99.9 67.7 37.6 12.9 0 0
1035.3 1039.6 1029.9 1017 997.7 971.9 942.9 910.7 874.2 834.4
791.5 746.4 699.1 649.7 598.2 546.6 496.2 443.5 392 342.6
293.2 245.9 197.6 155.7 114.9 79.5 48.3 33.3 23.6 15
8.6 3.2 1.1 0 0 0 0
1035.3 1027.7 1010.6 984.8 948.3 907.5 857 802.2 739.9 674.4
604.6 535.9 468.2 400.6 337.2 276 218 165.4 117.1 77.3
41.9 30.1 23.6 18.3 12.9 8.6 5.4 3.2 2.1 1.1
1.1 1.1 1.1 1.1 0 0 0
1035.3 1026.7 1003 965.5 916.1 857 789.3 714.2 632.5 548.8
467.2 388.8 313.6 244.9 181.5 125.6 79.5 39.7 29 23.6
17.2 12.9 8.6 5.4 3.2 2.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 0
1035.3 1027.7 1007.3 965.5 908.5 843 767.9 683 595 506.9
423.1 340.4 265.3 199.7 137.5 87 44 30.1 23.6 18.3
12.9 8.6 5.4 3.2 2.1 1.1 1.1 1.1 1.1 0
1.1 0 0 0 0 0 0
